Quantity | Unit price |
---|---|
1 - 9 | £ 517.08 |
10 - 19 | £ 465.37 |
20 - 49 | £ 439.52 |
50 - 99 | £ 413.66 |
100 + | £ 361.96 |
Rail Type | Rear Fixing |
---|---|
Rail size | 25.0 |
l1 | 3280.0 |
h1 | 19.2 |
l2 | 60.0 |
w1 | 23.0 |
l3 | 20.0 |
h2 | 12.0 |
d1 | M6 |
Weight kg | 11.81 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue