Quantity | Unit price |
---|---|
1 - 9 | £ 361.14 |
10 - 19 | £ 325.03 |
20 - 49 | £ 306.97 |
50 - 99 | £ 288.91 |
100 + | £ 252.80 |
Rail Type | Rear Fixing |
---|---|
Rail size | 30.0 |
l1 | 2040.0 |
h1 | 22.8 |
l2 | 80.0 |
w1 | 28.0 |
l3 | 20.0 |
h2 | 15.0 |
d1 | M8 |
Weight kg | 10.61 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue