Quantity | Unit price |
---|---|
1 - 9 | £ 792.67 |
10 - 19 | £ 713.40 |
20 - 49 | £ 673.77 |
50 - 99 | £ 634.14 |
100 + | £ 554.87 |
Rail Type | Rear Fixing |
---|---|
Rail size | 35.0 |
l1 | 3640.0 |
h1 | 26.0 |
l2 | 80.0 |
w1 | 34.0 |
l3 | 20.0 |
h2 | 15.0 |
d1 | M8 |
Weight kg | 26.21 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue