Quantity | Unit price |
---|---|
1 - 9 | £ 252.47 |
10 - 19 | £ 227.22 |
20 - 49 | £ 214.60 |
50 - 99 | £ 201.98 |
100 + | £ 176.73 |
Rail Type | Rear Fixing |
---|---|
Rail size | 45.0 |
l1 | 885.0 |
h1 | 31.1 |
l2 | 105.0 |
w1 | 45.0 |
l3 | 22.5 |
h2 | 24.0 |
d1 | M12 |
Weight kg | 90.54 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue