Quantity | Unit price |
---|---|
1 - 24 | £ 30.6507 |
25 - 124 | £ 14.3344 |
125 + | £ 14.0469 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Finish | Zinc Plated |
Full Material | Steel |
Type | Latch & Strike |
Overall Height | 22.5 mm |
Overall Height | 0.886 in |
Overall Length | 86.0 mm |
Overall Length | 3.386 in |
Overall Width | 84.0 mm |
Overall Width | 3.307 in |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.