Quantity | Unit price |
---|---|
25 + | £ 3.1127 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M5 |
---|---|
Knob Height | 20.0 mm |
Knob Height | 0.787 in |
Overall Height | 20.0 mm |
Overall Height | 0.787 in |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Fitting Style | Insert |
Commodity Code | 3926300090 |
Overall Diameter | 25.0 mm |
Overall Diameter | 0.984 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.