Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
---|---|---|---|---|---|---|---|---|
£ 5.5758 - £ 5.6815 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Female
|
|
PP
|
||
£ 7.1481 - £ 7.2914 | 248 In stock |
2.362 in
60.0 mm
|
M10
|
Female
|
|
PP
|
||
£ 12.6762 - £ 12.8795 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Female
|
0.551 in
14.0 mm
|
Nylon
|
||
£ 1.484 - £ 4.5534 | 603 In stock |
|
M8
|
Female
|
|
PA
|
||
£ 1.6594 - £ 5.1605 | 507 In stock |
|
M6
|
Female
|
|
PA
|
||
491338 | £ 6.2941 - £ 6.2941 | 74 In stock |
2.362 in
60.0 mm
|
M10
|
Female
|
0.512 in
13.0 mm
|
TPE
|
|
£ 31.9036 - £ 32.5532 | Request the lead time here |
|
M8
|
Female
|
|
Stainless Steel
|
||
£ 19.5319 - £ 19.5319 | 3 In stock |
|
M8
|
Female
|
|
Stainless Steel
|
||
£ 6.5306 - £ 6.6722 | 26 In stock |
|
M10
|
Female
|
|
PP
|
||
£ 5.5723 - £ 5.6878 | Request the lead time here |
|
M10
|
Female
|
|
PP
|
||
£ 7.2035 - £ 7.3479 | 671 In stock |
2.362 in
60.0 mm
|
M12
|
Female
|
0.512 in
13.0 mm
|
PP
|
||
£ 5.3269 - £ 5.4279 | 30 In stock |
1.969 in
50.0 mm
|
M10
|
Female
|
|
PP
|
||
£ 4.8505 - £ 4.9371 | 49 In stock |
1.969 in
50.0 mm
|
M10
|
Through Thread
|
0.591 in
15.0 mm
|
PP
|
||
£ 11.7542 - £ 11.9441 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Female
|
0.492 in
12.5 mm
|
Nylon
|
||
£ 4.1575 - £ 4.1575 | 14 In stock |
|
M8
|
Female
|
|
TPE
|
||
£ 1.9293 - £ 5.9447 | Request the lead time here |
|
M8
|
Female
|
|
PA
|
||
£ 5.4135 - £ 5.4135 | Request the lead time here |
|
M8
|
Female
|
|
TPE
|
||
£ 19.5319 - £ 19.5319 | Request the lead time here |
|
M8
|
Female
|
|
Stainless Steel
|
||
£ 49.5444 - £ 49.5444 | 20 In stock |
|
M12
|
Female
|
|
Stainless Steel
|
||
£ 32.5532 - £ 32.5532 | Request the lead time here |
|
M12
|
Female
|
|
Stainless Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.