Menu Search

Axial Locking Pin 30.0 mm 2.3 mm (DIA) 45.0 mm Black

Item code:

1220893

525 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 99 £ 12.0587
100 + £ 11.8214
Standard pack: 5

Order in multiple of 5

Total price:

£ 60.29

5 x £ 12.0587

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 45.0 mm
Knob Diameter 30.0 mm
Knob Height 21.0 mm
Pin Diameter 2.3 mm
Locking Mechanism Locking Pawl
Colour Black
Pin Material Steel
Knob Material Plastic

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us