Menu Search

Axial Locking Pin 34.0 mm 3.3 mm (DIA) 50.0 mm Black

Item code:

1220909

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 + £ 9.4634
Standard pack: 5

Order in multiple of 5

Total price:

£ 47.32

5 x £ 9.4634

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Locking Mechanism Locking Pawl
Colour Black
Knob Material Plastic
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us