Quantity | Unit price |
---|---|
5 - 49 | £ 10.1176 |
50 + | £ 9.9122 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Length | 70.0 mm |
---|---|
Grip Length | 2.756 in |
Knob Diameter | 34.0 mm |
Knob Diameter | 1.339 in |
Knob Height | 26.0 mm |
Knob Height | 1.024 in |
Pin Diameter | 3.8 mm |
Pin Diameter | 0.15 in |
Locking Mechanism | Locking Pawl |
Colour | Black |
Pin Material | Steel |
Knob Material | Plastic |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue