Quantity | Unit price |
---|---|
5 - 49 | £ 10.3111 |
50 + | £ 10.1026 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Length | 80.0 mm |
---|---|
Grip Length | 3.15 in |
Knob Diameter | 34.0 mm |
Knob Diameter | 1.339 in |
Knob Height | 26.0 mm |
Knob Height | 1.024 in |
Pin Diameter | 3.8 mm |
Pin Diameter | 0.15 in |
Locking Mechanism | Locking Pawl |
Colour | Black |
Knob Material | Plastic |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.