Quantity | Unit price |
---|---|
5 - 29 | £ 12.1881 |
30 + | £ 11.9441 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Length | 70.0 mm |
---|---|
Grip Length | 2.756 in |
Knob Diameter | 40.0 mm |
Knob Diameter | 1.575 in |
Knob Height | 32.0 mm |
Knob Height | 1.26 in |
Pin Diameter | 16.0 mm |
Pin Diameter | 0.63 in |
Locking Mechanism | Locking Pawl |
Colour | Black |
Knob Material | Plastic |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.