Menu Search

Axial Locking Pin 40.0 mm 4.8 mm (DIA) 50.0 mm Black

Item code:

1220932

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 18.2602
50 + £ 17.8919
Standard pack: 5

Order in multiple of 5

Total price:

£ 91.30

5 x £ 18.2602

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Locking Mechanism Locking Pawl
Colour Black
Knob Material Plastic
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us