Menu Search

Locking Gas Strut 150.0 mm 365.0 mm 600.0 N

This Locking Gas Strut 8.0 mm | 0.315 in 23.0 mm | 0.906 in has a maximum lift weight of 60,0 kg, It's extended length is 365.0 mm | 14.37 in, the locking is done with a 2mm Allen key. This Block Lift is an essential element of motion control for office chairs, medical beds and wheel chairs.
Item code:

1572686

24 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 92.1378
Standard pack: 1

Order in multiple of 1

Total price:

£ 92.14

1 x £ 92.1378

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8 x 1;M8 x 1.25
Rod Material Carbon Steel
Colour Black
Type Locking
Commodity Code 8708809990
Rod Thread Size M8 x 1

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us