10014554
LWSBH-2-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2052 |
| 5000 - 9999 | £ 0.1847 |
| 10000 - 24999 | £ 0.1662 |
| 25000 + | £ 0.1496 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Inside Height | 8.4 mm |
| Inside Height | 0.331 in |
| Inside Width | 0.437 in |
| Inside Width | 11.1 mm |
| Maximum Panel Thickness | 6.4 mm |
| Maximum Panel Thickness | 0.252 in |
| Overall Width | 0.524 in |
| Overall Width | 13.3 mm |
| Panel Thickness Range | 0.252 in |
| Panel Thickness Range | 6.4 mm |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-2 |
| UL/CSA Description | UL E70062 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue