Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Compatible Hole Diameter | Inside Height | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|
£ 0.0785 - £ 0.1076 | 5000 In stock |
0.445 in
11.3 mm
|
|
0.15 in
3.8 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
||
£ 0.0902 - £ 0.1238 | 274393 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.689 in
17.5 mm
|
|
||
LWS-A-2-4-19 | £ 0.0902 - £ 0.1238 | 7000 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
1 in
25.4 mm
|
|
|
LWS-A-2-1-19 | £ 0.0902 - £ 0.1238 | Request the lead time here |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.142 in
3.6 mm
|
|
|
£ 0.0902 - £ 0.1238 | 6000 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.142 in
3.6 mm
|
|
||
497636 | £ 0.4919 - £ 0.4919 | 42764 In stock |
0.441 in
11.2 mm
|
0.189 in
4.8 mm
|
0.339 in
8.6 mm
|
|
|
£ 0.0785 - £ 0.1076 | Request the lead time here |
0.445 in
11.3 mm
|
|
0.386 in
9.8 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
||
£ 0.0785 - £ 0.1076 | 80748 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.689 in
17.5 mm
|
|
||
£ 0.0785 - £ 0.1076 | Request the lead time here |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
1 in
25.4 mm
|
|
||
£ 0.0785 - £ 0.1076 | 114 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.142 in
3.6 mm
|
|
||
£ 0.0785 - £ 0.1076 | 1797 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.142 in
3.6 mm
|
|
||
£ 0.9658 - £ 0.9658 | 2880 In stock |
0.441 in
11.2 mm
|
0.189 in
4.8 mm
|
1.031 in
26.2 mm
|
|
||
£ 0.0785 - £ 0.1076 | 984 In stock |
0.445 in
11.3 mm
|
|
0.748 in
19.0 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
||
£ 0.0902 - £ 0.1238 | 41842 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
1 in
25.4 mm
|
|
||
£ 0.0902 - £ 0.1238 | 16840 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.331 in
8.4 mm
|
|
||
£ 0.0902 - £ 0.1238 | 7985 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.331 in
8.4 mm
|
|
||
LWS-A-2-3-01 | £ 0.0785 - £ 0.1076 | 23505 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.689 in
17.5 mm
|
|
|
£ 0.7087 - £ 0.7087 | 8910 In stock |
0.441 in
11.2 mm
|
0.189 in
4.8 mm
|
0.492 in
12.5 mm
|
|
||
£ 0.3946 - £ 0.3946 | 23342 In stock |
0.441 in
11.2 mm
|
0.189 in
4.8 mm
|
0.157 in
4.0 mm
|
|
||
£ 0.0785 - £ 0.1076 | Request the lead time here |
0.445 in
11.3 mm
|
|
1.055 in
26.8 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.