Quantity | Unit price |
---|---|
1 - 9 | £ 324.91 |
10 - 19 | £ 292.42 |
20 - 49 | £ 276.17 |
50 - 99 | £ 259.93 |
100 + | £ 227.44 |
d1 tol. h6 | 25.0 |
---|---|
d2 tol. h6 | 40.0 |
l1 | 112.0 |
d3 | 51.0 |
d4 | 5.5 |
d5 | 9.5 |
w1 | 51.0 |
l2 | 52.0 |
l3 | 8.0 |
l4 | 5.4 |
No. of ball circuits | 6.0 |
Squareness A µm | 20.0 |
Dyn. load C max. N | 1560.0 |
Static load C0 max. N | 3140.0 |
Weight g | 515.0 |
Material | Stainless Steel |
Type | Long Version, Square Flange |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.