Quantity | Unit price |
---|---|
1 - 9 | £ 43.12 |
10 - 19 | £ 38.81 |
20 - 49 | £ 36.65 |
50 - 99 | £ 34.50 |
100 + | £ 30.18 |
d1 tol. h6 | 8.0 |
---|---|
d2 tol. h6 | 16.0 |
l1 | 45.0 |
d3 | 32.0 |
d4 | 3.4 |
d5 | 6.5 |
l2 | 20.0 |
l3 | 5.0 |
l4 | 3.3 |
No. of ball circuits | 4.0 |
Squareness A µm | 15.0 |
Dyn. load C max. N | 430.0 |
Static load C0 max. N | 780.0 |
Weight g | 53.0 |
Material | Steel |
Type | Circular Flange |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.