Quantity | Unit price |
---|---|
1 - 9 | £ 201.62 |
10 - 19 | £ 181.46 |
20 - 49 | £ 171.38 |
50 - 99 | £ 161.30 |
100 + | £ 141.13 |
d1 tol. h6 | 40.0 |
---|---|
d2 tol. h6 | 62.0 |
l1 | 154.0 |
d3 | 98.0 |
d4 | 9.0 |
d5 | 14.0 |
l2 | 70.5 |
l3 | 13.0 |
l4 | 8.6 |
No. of ball circuits | 6.0 |
Squareness A µm | 20.0 |
Dyn. load C max. N | 3430.0 |
Static load C0 max. N | 8040.0 |
Weight g | 1560.0 |
Material | Steel |
Type | Circular Flange |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.