Quantity | Unit price |
---|---|
100 + | £ 7.0371 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 |
---|---|
Base Diameter | 60.0 mm |
Base Diameter | 2.362 in |
Thread Length | 80.0 mm |
Thread Length | 3.15 in |
Base Material | PA |
Base Type | Plain |
Bolt Down Base | Plain |
Colour | Black |
Full Material | Polyamide;Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue