Quantity | Unit price |
---|---|
24 - 239 | £ 7.1604 |
240 + | £ 6.7918 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 |
---|---|
Base Diameter | 60.0 mm |
Base Diameter | 2.362 in |
Thread Length | 125.0 mm |
Thread Length | 4.921 in |
Base Material | PA |
Base Type | Plastic Swivel |
Bolt Down Base | Plain |
Full Material | Polyamide;Steel |
Swivel Articulation | 20 ° |
Load Capacity | 900.0 kg |
Load Capacity | 900.0 kg |
Thread Material | Steel |
Thread Full Material | Steel |
Commodity Code | 9403999090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.