Quantity | Unit price |
---|---|
20 - 199 | £ 10.4522 |
200 + | £ 9.9205 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M16 |
---|---|
Base Diameter | 80.0 mm |
Base Diameter | 3.15 in |
Thread Length | 100.0 mm |
Thread Length | 3.937 in |
Base Material | Nylon |
Base Type | Swivel |
Bolt Down Base | Bolt Down |
Full Material | Polyamide;Steel |
Swivel Articulation | 20 ° |
Load Capacity | 900.0 kg |
Load Capacity | 900.0 kg |
Thread Material | Steel |
Thread Full Material | Steel |
Commodity Code | 9403999090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.