Menu Search

Machine Feet - Standard

In stock

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Series Code :SR1545

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Base Type Base Diameter View
£ 4.699 - £ 4.9406 40 In stock
Bolt Down
50.0 mm
£ 5.6254 - £ 5.9342 Request the lead time here
Bolt Down
60.0 mm
£ 8.136 - £ 8.5656 Request the lead time here
Bolt Down
80.0 mm
£ 7.5453 - £ 7.9346 Request the lead time here
Bolt Down
60.0 mm
£ 5.6791 - £ 5.9744 Request the lead time here
Bolt Down
50.0 mm
£ 5.4712 - £ 8.85 Request the lead time here
Plain
40.0 mm
£ 4.4507 - £ 4.4507 Request the lead time here
Plain
40.0 mm
£ 14.8546 - £ 14.8546 Request the lead time here
Plain
100.0 mm
£ 4.7863 - £ 5.909 Request the lead time here
Plain
80.0 mm
£ 8.377 - £ 8.377 Request the lead time here
Bolt Down
60.0 mm
10336731 £ 6.9028 - £ 6.9028 Request the lead time here
Bolt Down
60.0 mm
£ 6.1977 - £ 8.7286 Request the lead time here
Plain
60.0 mm
£ 12.5017 - £ 17.6204 Request the lead time here
Bolt Down
80.0 mm
£ 31.0275 - £ 31.0275 Request the lead time here
Plain
120.0 mm
£ 6.3217 - £ 10.1789 Request the lead time here
Bolt Down
60.0 mm
£ 11.226 - £ 15.7866 Request the lead time here
Plain
80.0 mm
£ 14.4577 - £ 20.3578 Request the lead time here
Bolt Down
100.0 mm
Request the lead time here
Plain
120.0 mm
£ 9.9078 - £ 9.9078 Request the lead time here
Bolt Down
80.0 mm
£ 16.1475 - £ 22.7726 Request the lead time here
Bolt Down
100.0 mm
  • of 3
Adjustable Feet 50.0 mm M10 45.0 mm Black

10637869

Price Range
£ 4.9406 - £ 4.699

Stock Levels
40 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Thread Length
    45.0 mm
  • Base Material
    PA
  • Base Type
    Bolt Down
Adjustable Feet 60.0 mm M12 66.0 mm Black

10637906

Price Range
£ 5.9342 - £ 5.6254

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    60.0 mm
  • Thread Length
    66.0 mm
  • Base Material
    PA
  • Base Type
    Bolt Down
Stud Mount Leveling Feet 80.0 mm M12 100.0 mm Black

10548547

Price Range
£ 8.5656 - £ 8.136

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    80.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
Adjustable Feet 60.0 mm M12 150.0 mm Black

10548530

Price Range
£ 7.9346 - £ 7.5453

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    60.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Bolt Down
Adjustable Feet 50.0 mm M10 90.0 mm Black

10637777

Price Range
£ 5.9744 - £ 5.6791

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Thread Length
    90.0 mm
  • Base Material
    PA
  • Base Type
    Bolt Down
Adjustable Feet 40.0 mm M8 Black

10336656

Price Range
£ 8.85 - £ 5.4712

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 40.0 mm M8 Black

10336502

Price Range
£ 4.4507 - £ 4.4507

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 100.0 mm M16 Black

10338155

Price Range
£ 14.8546 - £ 14.8546

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 80.0 mm M12 Black

10203309

Price Range
£ 5.909 - £ 4.7863

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    80.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 60.0 mm M10 Black

10203347

Price Range
£ 8.377 - £ 8.377

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    60.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
  • Full Material
    Polyamide;Steel
Adjustable Feet 60.0 mm M10 Black

10336731

Price Range
£ 6.9028 - £ 6.9028

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    60.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
  • Full Material
    Polyamide;Steel
Adjustable Feet 60.0 mm M10 Black

10336526

Price Range
£ 8.7286 - £ 6.1977

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    60.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 80.0 mm M16 Black

10336601

Price Range
£ 17.6204 - £ 12.5017

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
  • Full Material
    Polyamide;Steel
Adjustable Feet 120.0 mm M20 Black

10336564

Price Range
£ 31.0275 - £ 31.0275

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    120.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 60.0 mm M8 Black

10203330

Price Range
£ 10.1789 - £ 6.3217

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    60.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
  • Full Material
    Polyamide;Steel
Adjustable Feet 80.0 mm M12 Black

10336724

Price Range
£ 15.7866 - £ 11.226

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    80.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 100.0 mm M12 Black

10336625

Price Range
£ 20.3578 - £ 14.4577

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
  • Full Material
    Polyamide;Steel
Adjustable Feet 120.0 mm M24 Black

10336588


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24
  • Base Diameter
    120.0 mm
  • Base Material
    Nylon
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 80.0 mm M12 Black

10336755

Price Range
£ 9.9078 - £ 9.9078

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    80.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
  • Full Material
    Polyamide;Steel
Adjustable Feet 100.0 mm M16 Black

10203859

Price Range
£ 22.7726 - £ 16.1475

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Base Material
    Nylon
  • Base Type
    Bolt Down
  • Full Material
    Polyamide;Steel