These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|
£ 0.1314 - £ 0.1342 | 2000 In stock |
M2
|
0.197 in
5.0 mm
|
Slotted Drive
|
||
0010220000VR | £ 0.0878 - £ 0.0914 | 19130 In stock |
M4
|
0.787 in
20.0 mm
|
Slotted Drive
|
|
£ 0.0917 - £ 0.0956 | 3110 In stock |
M4
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.6712 - £ 0.6712 | 11880 In stock |
M10
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.6989 - £ 0.7128 | 1293 In stock |
M10
|
2.362 in
60.0 mm
|
Slotted Drive
|
||
£ 1.7509 - £ 1.7509 | 3750 In stock |
M16
|
1.969 in
50.0 mm
|
Slotted Drive
|
||
£ 0.0831 - £ 0.0865 | 81353 In stock |
M2
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
0011860000VR | £ 0.6461 - £ 0.6461 | 5561 In stock |
M16
|
1.575 in
40.0 mm
|
Slotted Drive
|
|
£ 1.0658 - £ 1.0658 | 2323 In stock |
M12
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
£ 0.1314 - £ 0.1342 | 48652 In stock |
M2.5
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
£ 0.5961 - £ 0.5961 | 2000 In stock |
M8
|
2.756 in
70.0 mm
|
Slotted Drive
|
||
£ 0.1056 - £ 0.1078 | 37948 In stock |
M4
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.112 - £ 0.112 | 47520 In stock |
M4
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.6739 - £ 0.6739 | 4561 In stock |
M10
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
£ 0.7865 - £ 0.8032 | 5923 In stock |
M10
|
2.756 in
70.0 mm
|
Slotted Drive
|
||
£ 0.1314 - £ 0.1342 | 26950 In stock |
M2.5
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.0831 - £ 0.0865 | 43178 In stock |
M2.5
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.6614 - £ 0.6739 | 5750 In stock |
M10
|
1.969 in
50.0 mm
|
Slotted Drive
|
||
£ 1.1728 - £ 1.1728 | 4000 In stock |
M12
|
1.969 in
50.0 mm
|
Slotted Drive
|
||
£ 0.0831 - £ 0.0865 | 16000 In stock |
M3
|
0.197 in
5.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.