These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|
£ 0.127 - £ 0.1296 | 5577 In stock |
M4
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
£ 0.1584 - £ 0.1584 | 7995 In stock |
M5
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.1272 - £ 0.1299 | Request the lead time here |
M5
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.1374 - £ 0.1403 | 165 In stock |
M5
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.1459 - £ 0.1486 | 38898 In stock |
M5
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.15 - £ 0.1528 | 5951 In stock |
M5
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.1542 - £ 0.157 | 1000 In stock |
M5
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
£ 0.1584 - £ 0.1625 | 13798 In stock |
M5
|
1.969 in
50.0 mm
|
Slotted Drive
|
||
£ 0.2932 - £ 0.2932 | 29304 In stock |
M6
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
£ 0.2932 - £ 0.2932 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.2167 - £ 0.2167 | 15108 In stock |
M5
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.2306 - £ 0.2306 | 18833 In stock |
M6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.1987 - £ 0.2028 | 13157 In stock |
M6
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.264 - £ 0.264 | 8500 In stock |
M6
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.3196 - £ 0.3196 | 10256 In stock |
M6
|
1.969 in
50.0 mm
|
Slotted Drive
|
||
£ 0.2668 - £ 0.2668 | 15000 In stock |
M6
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.3098 - £ 0.3098 | 22200 In stock |
M8
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.3418 - £ 0.3418 | 4400 In stock |
M8
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.3891 - £ 0.3891 | 10130 In stock |
M8
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.4349 - £ 0.4349 | 2870 In stock |
M8
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.