Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.1374 - £ 0.1403 165 In stock
M5
20.0 mm
Slotted Drive
£ 0.1459 - £ 0.1486 38898 In stock
M5
25.0 mm
Slotted Drive
£ 0.15 - £ 0.1528 5951 In stock
M5
30.0 mm
Slotted Drive
£ 0.1542 - £ 0.157 1000 In stock
M5
40.0 mm
Slotted Drive
£ 0.1584 - £ 0.1625 13798 In stock
M5
50.0 mm
Slotted Drive
£ 0.2932 - £ 0.2932 29304 In stock
M6
8.0 mm
Slotted Drive
£ 0.2932 - £ 0.2932 Request the lead time here
M6
10.0 mm
Slotted Drive
£ 0.2167 - £ 0.2167 15108 In stock
M5
16.0 mm
Slotted Drive
£ 0.2306 - £ 0.2306 18833 In stock
M6
20.0 mm
Slotted Drive
£ 0.1987 - £ 0.2028 13157 In stock
M6
25.0 mm
Slotted Drive
£ 0.264 - £ 0.264 Request the lead time here
M6
30.0 mm
Slotted Drive
£ 0.3196 - £ 0.3196 10256 In stock
M6
50.0 mm
Slotted Drive
£ 0.2668 - £ 0.2668 15000 In stock
M6
10.0 mm
Slotted Drive
£ 0.3098 - £ 0.3098 22200 In stock
M8
16.0 mm
Slotted Drive
£ 0.3418 - £ 0.3418 4416 In stock
M8
20.0 mm
Slotted Drive
£ 0.3891 - £ 0.3891 10130 In stock
M8
30.0 mm
Slotted Drive
£ 0.4349 - £ 0.4349 2870 In stock
M8
40.0 mm
Slotted Drive
£ 0.6461 - £ 0.6461 5762 In stock
M10
20.0 mm
Slotted Drive
£ 0.0831 - £ 0.0865 Request the lead time here
M3
4.0 mm
Slotted Drive
£ 0.1058 - £ 0.1058 6239 In stock
M3
8.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M5 20.0 mm Nylon Natural

0010330000VR

Price Range
£ 0.1403 - £ 0.1374

Stock Levels
165 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 25.0 mm Nylon Natural

0010340000VR

Price Range
£ 0.1486 - £ 0.1459

Stock Levels
38898 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 30.0 mm Nylon Natural

0010350000VR

Price Range
£ 0.1528 - £ 0.15

Stock Levels
5951 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 40.0 mm Nylon Natural

0010360000VR

Price Range
£ 0.157 - £ 0.1542

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 50.0 mm Nylon Natural

0010370000VR

Price Range
£ 0.1625 - £ 0.1584

Stock Levels
13798 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M6 8.0 mm PVDF Natural

0010410500VR

Price Range
£ 0.2932 - £ 0.2932

Stock Levels
29304 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 10.0 mm PVDF Natural

0010420500VR

Price Range
£ 0.2932 - £ 0.2932

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M5 16.0 mm Nylon Black

0010450001VR

Price Range
£ 0.2167 - £ 0.2167

Stock Levels
15108 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Black
Screw Slotted Drive M6 20.0 mm Nylon Black

0010460001VR

Price Range
£ 0.2306 - £ 0.2306

Stock Levels
18833 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Colour
    Black
Screw Slotted Drive M6 25.0 mm Nylon Natural

0010480000VR

Price Range
£ 0.2028 - £ 0.1987

Stock Levels
13157 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 30.0 mm Nylon Black

0010500001VR

Price Range
£ 0.264 - £ 0.264

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Black
Screw Slotted Drive M6 50.0 mm Nylon Natural

0010530000VR

Price Range
£ 0.3196 - £ 0.3196

Stock Levels
10256 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 10.0 mm Nylon Natural

0010650000VR

Price Range
£ 0.2668 - £ 0.2668

Stock Levels
15000 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M8 16.0 mm Nylon Black

0010680001VR

Price Range
£ 0.3098 - £ 0.3098

Stock Levels
22200 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Colour
    Black
Screw Slotted Drive M8x1.25 mm 20.0 mm PP Natural

0010690300VR

Price Range
£ 0.3418 - £ 0.3418

Stock Levels
4416 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M8x1.25 mm 30.0 mm PP Natural

0010710300VR

Price Range
£ 0.3891 - £ 0.3891

Stock Levels
10130 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M8 40.0 mm PP Natural

0010730300VR

Price Range
£ 0.4349 - £ 0.4349

Stock Levels
2870 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M10 20.0 mm PA Natural

0010860000VR

Price Range
£ 0.6461 - £ 0.6461

Stock Levels
5762 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M3 4.0 mm Nylon Natural

0010060000VR

Price Range
£ 0.0865 - £ 0.0831

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 8.0 mm PA Black

0010080001VR

Price Range
£ 0.1058 - £ 0.1058

Stock Levels
6239 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Black