These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|
£ 0.1486 - £ 0.1486 | 40187 In stock |
M3
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.1029 - £ 0.1029 | 2686 In stock |
M3
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.1049 - £ 0.1049 | 93809 In stock |
M3
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.0847 - £ 0.0882 | 13000 In stock |
M4
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
£ 0.0847 - £ 0.0882 | 18204 In stock |
M4
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
£ 0.175 - £ 0.175 | 6933 In stock |
M4
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.121 - £ 0.121 | 8339 In stock |
M4
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.1272 - £ 0.1299 | 10746 In stock |
M5
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.1272 - £ 0.1299 | 13381 In stock |
M5
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
£ 0.2251 - £ 0.2251 | 7770 In stock |
M5
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.239 - £ 0.239 | 13460 In stock |
M5
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.2529 - £ 0.2529 | 17882 In stock |
M5
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.2834 - £ 0.2834 | 21000 In stock |
M5
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.4016 - £ 0.4016 | 1200 In stock |
M5
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
£ 0.2098 - £ 0.2098 | 2293 In stock |
M5
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
£ 0.1987 - £ 0.1987 | 19100 In stock |
M6
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
0010450000VR | £ 0.1737 - £ 0.1764 | 36720 In stock |
M5
|
0.63 in
16.0 mm
|
Slotted Drive
|
|
£ 0.1848 - £ 0.1889 | 6546 In stock |
M6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.1931 - £ 0.1973 | 4459 In stock |
M6
|
0.866 in
22.0 mm
|
Slotted Drive
|
||
£ 0.2112 - £ 0.2153 | 22000 In stock |
M6
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.