These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|
£ 0.2556 - £ 0.2556 | 14000 In stock |
M6
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
£ 0.2668 - £ 0.2668 | 16590 In stock |
M8
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
£ 0.2807 - £ 0.2807 | Request the lead time here |
M8
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.3613 - £ 0.3613 | 6185 In stock |
M8
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.403 - £ 0.4113 | 25383 In stock |
M8
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.4599 - £ 0.4599 | 15280 In stock |
M8
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
£ 0.6183 - £ 0.6183 | 8356 In stock |
M8
|
3.15 in
80.0 mm
|
Slotted Drive
|
||
£ 0.0831 - £ 0.0865 | 21000 In stock |
M2
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
0010080000VR | £ 0.0831 - £ 0.0865 | 36618 In stock |
M3
|
0.315 in
8.0 mm
|
Slotted Drive
|
|
£ 0.1006 - £ 0.1006 | 15858 In stock |
M3
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.1058 - £ 0.1058 | 24100 In stock |
M3
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
0010130001VR | £ 0.1108 - £ 0.1108 | 44870 In stock |
M3
|
0.787 in
20.0 mm
|
Slotted Drive
|
|
£ 0.1014 - £ 0.1056 | 13415 In stock |
M3
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
0010160500VR | £ 0.1889 - £ 0.1889 | 4946 In stock |
M4
|
0.236 in
6.0 mm
|
Slotted Drive
|
|
£ 0.1076 - £ 0.1076 | 20130 In stock |
M4
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.0951 - £ 0.099 | 6648 In stock |
M4
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.1272 - £ 0.1299 | 23259 In stock |
M5
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
£ 0.2251 - £ 0.2251 | 18890 In stock |
M5
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.15 - £ 0.15 | 6050 In stock |
M5
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
0010330300VR | £ 0.1611 - £ 0.1611 | 15963 In stock |
M5
|
0.787 in
20.0 mm
|
Slotted Drive
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.