Menu Search

Screw Crossed Drive M3 PEEK Tan

Item code:

181032570409

25 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 3.6269
250 + £ 3.5574
Standard pack: 25

Order in multiple of 25

Total price:

£ 90.67

25 x £ 3.6269

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M3
Colour Tan
Drive Type Crossed Drive
Screw Type Machine Screw
Head Type Flat Countersunk Head
Specifications UL94 V-0
Commodity Code 3926909790
Material Flammability Standard UL94 V-0
Specifications UL94 V-0

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us