Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0424 |
5000 - 19999 | £ 0.0382 |
20000 + | £ 0.0344 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 10.0 mm |
---|---|
Head Diameter | 0.394 in |
Head Height | 3.8 mm |
Head Height | 0.15 in |
Thread Length | 8.0 mm |
Thread Length | 0.315 in |
Thread Size | M5 |
Colour | Natural |
Drive Type | Crossed Drive |
Screw Type | Machine Screw |
Commodity Code | 3926909790 |
Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.