Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.
Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Drive Type | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0289 - £ 0.0357 | 1000 In stock |
M3
|
0.472 in
12.0 mm
|
Crossed Drive
|
|||||||
£ 0.0299 - £ 0.037 | 975 In stock |
M3
|
1.181 in
30.0 mm
|
Crossed Drive
|
|||||||
£ 0.0293 - £ 0.0362 | 2000 In stock |
M3.5
|
0.236 in
6.0 mm
|
Crossed Drive
|
|||||||
£ 0.0301 - £ 0.0372 | 2000 In stock |
M3.5
|
0.472 in
12.0 mm
|
Crossed Drive
|
|||||||
£ 0.0323 - £ 0.0398 | In production |
M3.5
|
1.378 in
35.0 mm
|
Crossed Drive
|
|||||||
50M040070G008 | £ 0.0309 - £ 0.0381 | In production |
M4
|
0.315 in
8.0 mm
|
Crossed Drive
|
||||||
£ 0.0279 - £ 0.0345 | 2000 In stock |
M2
|
0.197 in
5.0 mm
|
Crossed Drive
|
|||||||
£ 0.0289 - £ 0.0357 | 1000 In stock |
M2
|
0.472 in
12.0 mm
|
Crossed Drive
|
|||||||
50M025045G004 | £ 0.0278 - £ 0.0343 | 140 In stock |
M2.5
|
0.157 in
4.0 mm
|
Crossed Drive
|
||||||
£ 0.0286 - £ 0.0353 | 2896 In stock |
M2.5
|
0.394 in
10.0 mm
|
Crossed Drive
|
|||||||
£ 0.0296 - £ 0.0366 | In production |
M2.5
|
0.984 in
25.0 mm
|
Crossed Drive
|
|||||||
£ 0.0283 - £ 0.035 | 1008 In stock |
M3
|
0.315 in
8.0 mm
|
Crossed Drive
|
|||||||
£ 0.0293 - £ 0.0362 | In production |
M3
|
0.787 in
20.0 mm
|
Crossed Drive
|
|||||||
£ 0.0324 - £ 0.04 | In production |
M3
|
1.654 in
42.0 mm
|
Crossed Drive
|
|||||||
£ 0.0296 - £ 0.0366 | 2000 In stock |
M3.5
|
0.315 in
8.0 mm
|
Crossed Drive
|
|||||||
£ 0.0307 - £ 0.0379 | 1000 In stock |
M3.5
|
0.787 in
20.0 mm
|
Crossed Drive
|
|||||||
£ 0.0307 - £ 0.0379 | 2000 In stock |
M4
|
0.118 in
3.0 mm
|
Crossed Drive
|
|||||||
£ 0.085 - £ 0.0996 | 3494 In stock |
M2
|
0.157 in
4.0 mm
|
Crossed Drive
|
|||||||
£ 0.0286 - £ 0.0353 | 1725 In stock |
M2
|
0.394 in
10.0 mm
|
Crossed Drive
|
|||||||
£ 0.0296 - £ 0.0366 | 5900 In stock |
M2
|
0.984 in
25.0 mm
|
Crossed Drive
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue