Menu Search

Machine Screws - Fillister

In stock

Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.

Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
194 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.0304 - £ 0.0375 975 In stock
M3
30.0 mm
Crossed Drive
£ 0.0327 - £ 0.0404 Request the lead time here
M3
35.0 mm
Slotted Drive
£ 0.0298 - £ 0.0368 1000 In stock
M3.5
6.0 mm
Crossed Drive
£ 0.0306 - £ 0.0378 2000 In stock
M3.5
12.0 mm
Crossed Drive
£ 0.115 - £ 0.1646 1990 In stock
M3.5
7.0 mm
Slotted Drive
£ 0.0309 - £ 0.0382 3000 In stock
M3.5
16.0 mm
Slotted Drive
£ 0.0341 - £ 0.0421 1000 In stock
M3.5
42.0 mm
Slotted Drive
£ 0.0315 - £ 0.0388 7000 In stock
M4
10.0 mm
Slotted Drive
£ 0.049 - £ 0.0605 1995 In stock
M5
30.0 mm
Crossed Drive
£ 0.0404 - £ 0.0498 1000 In stock
M6
8.0 mm
Crossed Drive
£ 0.0558 - £ 0.0689 2497 In stock
M6
20.0 mm
Crossed Drive
50M060100G035 £ 0.0576 - £ 0.0712 4000 In stock
M6
35.0 mm
Crossed Drive
£ 0.0593 - £ 0.0733 5470 In stock
M6
60.0 mm
Crossed Drive
£ 0.1621 - £ 0.2002 2000 In stock
M8
16.0 mm
Crossed Drive
£ 0.0327 - £ 0.0404 Request the lead time here
M3.5
35.0 mm
Crossed Drive
£ 0.0284 - £ 0.035 1000 In stock
M2
5.0 mm
Crossed Drive
£ 0.0293 - £ 0.0362 Request the lead time here
M2
12.0 mm
Crossed Drive
50M025045G004 £ 0.0282 - £ 0.0349 Request the lead time here
M2.5
4.0 mm
Crossed Drive
£ 0.029 - £ 0.0359 2896 In stock
M2.5
10.0 mm
Crossed Drive
£ 0.03 - £ 0.0371 Request the lead time here
M2.5
25.0 mm
Crossed Drive
  • of 10
Screw Crossed Drive M3 30.0 mm Nylon Natural

50M030050G030

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
975 In stock
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 35.0 mm Nylon Natural

50M030050F035

Price Range
£ 0.0404 - £ 0.0327

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Crossed Drive M3.5 6.0 mm Nylon Natural

50M035060G006

Price Range
£ 0.0368 - £ 0.0298

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3.5
  • Colour
    Natural
Screw Crossed Drive M3.5 12.0 mm Nylon Natural

50M035060G012

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3.5
  • Colour
    Natural
Screw Slotted Drive M3.5 7.0 mm Nylon Natural

50M035060F007

Price Range
£ 0.1646 - £ 0.115

Stock Levels
1990 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    7.0 mm
  • Thread Size
    M3.5
  • Colour
    Natural
Screw Slotted Drive M3.5 16.0 mm Nylon Natural

50M035060F016

Price Range
£ 0.0382 - £ 0.0309

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3.5
  • Colour
    Natural
Screw Slotted Drive M3.5 42.0 mm Nylon Natural

50M035060F042

Price Range
£ 0.0421 - £ 0.0341

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    42.0 mm
  • Thread Size
    M3.5
  • Colour
    Natural
Screw Slotted Drive M4 10.0 mm Nylon Natural

50M040070F010

Price Range
£ 0.0388 - £ 0.0315

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Crossed Drive M5 30.0 mm Nylon Natural

50M050080G030

Price Range
£ 0.0605 - £ 0.049

Stock Levels
1995 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.8 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Crossed Drive M6 8.0 mm Nylon Natural

50M060100G008

Price Range
£ 0.0498 - £ 0.0404

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Crossed Drive M6 20.0 mm Nylon Natural

50M060100G020

Price Range
£ 0.0689 - £ 0.0558

Stock Levels
2497 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Crossed Drive M6 35.0 mm Nylon Natural

50M060100G035

Price Range
£ 0.0712 - £ 0.0576

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Crossed Drive M6 60.0 mm Nylon Natural

50M060100G060

Price Range
£ 0.0733 - £ 0.0593

Stock Levels
5470 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Crossed Drive M8 16.0 mm Nylon Natural

50M080125G016

Price Range
£ 0.2002 - £ 0.1621

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Crossed Drive M3.5 35.0 mm Nylon Natural

50M035060G035

Price Range
£ 0.0404 - £ 0.0327

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M3.5
  • Colour
    Natural
Screw Crossed Drive M2 5.0 mm Nylon Natural

50M020040G005

Price Range
£ 0.035 - £ 0.0284

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.6 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Crossed Drive M2 12.0 mm Nylon Natural

50M020040G012

Price Range
£ 0.0362 - £ 0.0293

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Crossed Drive M2.5 4.0 mm Nylon Natural

50M025045G004

Price Range
£ 0.0349 - £ 0.0282

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Crossed Drive M2.5 10.0 mm Nylon Natural

50M025045G010

Price Range
£ 0.0359 - £ 0.029

Stock Levels
2896 In stock
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Crossed Drive M2.5 25.0 mm Nylon Natural

50M025045G025

Price Range
£ 0.0371 - £ 0.03

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural