Quantity | Unit price |
---|---|
500 - 999 | £ 0.0425 |
1000 + | £ 0.0417 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 5.6 mm |
---|---|
Head Diameter | 0.22 in |
Head Height | 1.7 mm |
Head Height | 0.067 in |
Thread Length | 8.0 mm |
Thread Length | 0.315 in |
Thread Size | M3 |
Head Type | Flat Head |
Screw Type | Machine Screw |
Colour | Natural |
Finish | Zinc |
Material | Mild Steel |
Standards | DIN 965 |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.