Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0431 |
5000 - 19999 | £ 0.0388 |
20000 + | £ 0.0349 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 2.7 mm |
---|---|
Head Height | 0.106 in |
Thread Length | 12.0 mm |
Thread Length | 0.472 in |
Thread Size | M5 |
Pitch Diameter | 0.8 mm |
Pitch Diameter | 0.031 in |
Head Type | Flat Head |
Screw Type | Machine Screw |
Colour | Natural |
Material | Nylon |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.