Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
£ 0.1644 - £ 0.1715 6622 In stock
M3
Clear
PC
8.0 mm
Crossed Drive
£ 0.0703 - £ 0.0717 Request the lead time here
M3
Natural
Mild Steel
16.0 mm
Crossed Drive
£ 0.0966 - £ 0.0986 Request the lead time here
M4
Natural
Mild Steel
25.0 mm
Crossed Drive
£ 0.0622 - £ 0.0635 Request the lead time here
M4
Natural
Mild Steel
8.0 mm
Crossed Drive
£ 0.066 - £ 0.0674 Request the lead time here
M4
Natural
Mild Steel
12.0 mm
Crossed Drive
£ 0.0774 - £ 0.0791 Request the lead time here
M4
Natural
Mild Steel
20.0 mm
Crossed Drive
£ 0.0969 - £ 0.1009 Request the lead time here
M5
Natural
Mild Steel
10.0 mm
Crossed Drive
£ 0.1644 - £ 0.1715 Request the lead time here
M3
Clear
PC
2.8 mm
Crossed Drive
£ 0.248 - £ 0.2579 Request the lead time here
M2
Clear
PC
12.0 mm
Crossed Drive
£ 0.1686 - £ 0.1757 3172 In stock
M3
Clear
PC
10.0 mm
Crossed Drive
£ 0.1644 - £ 0.1715 Request the lead time here
M3
Clear
PC
6.4 mm
Crossed Drive
£ 0.163 - £ 0.17 436 In stock
M3
Clear
PC
4.0 mm
Crossed Drive
£ 0.18 - £ 0.1885 5145 In stock
M4
Clear
PC
6.3 mm
Crossed Drive
£ 0.1856 - £ 0.1941 Request the lead time here
M4
Clear
PC
14.2 mm
Crossed Drive
£ 0.1941 - £ 0.2026 Request the lead time here
M4
Clear
PC
5.0 mm
Crossed Drive
£ 0.1715 - £ 0.1785 Request the lead time here
M3
Clear
PC
12.1 mm
Crossed Drive
£ 0.3302 - £ 0.3444 Request the lead time here
M3
Clear
PC
16.0 mm
Crossed Drive
£ 0.6094 - £ 0.635 Request the lead time here
M3
Clear
PC
30.0 mm
Crossed Drive
£ 0.18 - £ 0.1885 41235 In stock
M4
Clear
PC
8.0 mm
Crossed Drive
£ 0.1956 - £ 0.2041 3900 In stock
M5
Clear
PC
12.1 mm
Crossed Drive
  • of 8
Screw Crossed Drive M3 8.0 mm PC Clear

10218556

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
6622 In stock
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 16.0 mm Mild Steel Natural

10237724

Price Range
£ 0.0717 - £ 0.0703

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.7 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Head
Screw Crossed Drive M4 25.0 mm Mild Steel Natural

10237786

Price Range
£ 0.0986 - £ 0.0966

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M4 8.0 mm Mild Steel Natural

10237731

Price Range
£ 0.0635 - £ 0.0622

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M4 12.0 mm Mild Steel Natural

10237755

Price Range
£ 0.0674 - £ 0.066

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M4 20.0 mm Mild Steel Natural

10237779

Price Range
£ 0.0791 - £ 0.0774

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M5 10.0 mm Mild Steel Natural

10237793

Price Range
£ 0.1009 - £ 0.0969

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.2 mm
  • Head Height
    2.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Head Type
    Flat Head
Screw Crossed Drive M3 2.8 mm PC Clear

10218525

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    1.7 mm
  • Thread Length
    2.8 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M2 12.0 mm PC Clear

10218495

Price Range
£ 0.2579 - £ 0.248

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2
  • Head Type
    Pan Head
Screw Crossed Drive M3 10.0 mm PC Clear

10218570

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
3172 In stock
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 6.4 mm PC Clear

10218532

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    6.4 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 4.0 mm PC Clear

10218518

Price Range
£ 0.17 - £ 0.163

Stock Levels
436 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M4 6.3 mm PC Clear

10218693

Price Range
£ 0.1885 - £ 0.18

Stock Levels
5145 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M4 14.2 mm PC Clear

10218730

Price Range
£ 0.1941 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    14.2 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M4 5.0 mm PC Clear

10218686

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M3 12.1 mm PC Clear

10218594

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    12.1 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 16.0 mm PC Clear

10218624

Price Range
£ 0.3444 - £ 0.3302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 30.0 mm PC Clear

10218662

Price Range
£ 0.635 - £ 0.6094

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M4 8.0 mm PC Clear

10218709

Price Range
£ 0.1885 - £ 0.18

Stock Levels
41235 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M5 12.1 mm PC Clear

10218846

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
3900 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.5 mm
  • Thread Length
    12.1 mm
  • Thread Size
    M5
  • Head Type
    Pan Head