Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
158 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.1764 - £ 0.1848 Request the lead time here
M4
Clear
PC
Crossed Drive
£ 0.3807 - £ 0.396 Request the lead time here
M4
Clear
PC
Crossed Drive
£ 0.1973 - £ 0.2056 Request the lead time here
M5
Clear
PC
Crossed Drive
£ 0.4891 - £ 0.51 Request the lead time here
M5
Clear
PC
Crossed Drive
£ 0.6864 - £ 0.7142 Request the lead time here
M6
Clear
PC
Crossed Drive
£ 1.4452 - £ 1.5008 Request the lead time here
M6
Clear
PC
Crossed Drive
£ 1.2631 - £ 1.3159 Request the lead time here
M8
Clear
PC
Crossed Drive
£ 0.1903 - £ 0.1987 Request the lead time here
M2.6
Clear
PC
12.0 mm
Crossed Drive
£ 0.371 - £ 0.3863 Request the lead time here
M4
Clear
PC
Crossed Drive
£ 0.1973 - £ 0.2056 Request the lead time here
M5
Clear
PC
Crossed Drive
£ 0.5808 - £ 0.6058 Request the lead time here
M6
Clear
PC
Crossed Drive
£ 0.7795 - £ 0.8115 Request the lead time here
M6
Clear
PC
Crossed Drive
£ 0.1598 - £ 0.1667 Request the lead time here
M2.6
Clear
PC
4.0 mm
Crossed Drive
£ 0.1653 - £ 0.1723 Request the lead time here
M2.6
Clear
PC
8.0 mm
Crossed Drive
£ 0.1917 - £ 0.2001 Request the lead time here
M3
Clear
PC
Crossed Drive
£ 0.4405 - £ 0.4599 Request the lead time here
M3
Clear
PC
Crossed Drive
£ 0.2862 - £ 0.2973 Request the lead time here
M4
Clear
PC
Crossed Drive
£ 0.1973 - £ 0.2056 Request the lead time here
M2
Clear
PC
Crossed Drive
£ 0.1917 - £ 0.2001 Request the lead time here
M2
Clear
PC
Crossed Drive
£ 0.3238 - £ 0.3376 Request the lead time here
M3
Clear
PC
16.0 mm
Crossed Drive
  • of 8
Screw Crossed Drive M4 PC Clear

170400600022

Price Range
£ 0.1848 - £ 0.1764

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M4 PC Clear

170401500022

Price Range
£ 0.396 - £ 0.3807

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M5 PC Clear

170500800022

Price Range
£ 0.2056 - £ 0.1973

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Thread Size
    M5
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M5 PC Clear

170502000022

Price Range
£ 0.51 - £ 0.4891

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Thread Size
    M5
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M6 PC Clear

170601500022

Price Range
£ 0.7142 - £ 0.6864

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Thread Size
    M6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M6 PC Clear

170603500022

Price Range
£ 1.5008 - £ 1.4452

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Thread Size
    M6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M8 PC Clear

170802500022

Price Range
£ 1.3159 - £ 1.2631

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Thread Size
    M8
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M2.6 12.0 mm PC Clear

170261200022

Price Range
£ 0.1987 - £ 0.1903

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head
Screw Crossed Drive M4 PC Clear

170402000022

Price Range
£ 0.3863 - £ 0.371

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M5 PC Clear

170501200022

Price Range
£ 0.2056 - £ 0.1973

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Thread Size
    M5
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M6 PC Clear

170601000022

Price Range
£ 0.6058 - £ 0.5808

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Thread Size
    M6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M6 PC Clear

170602500022

Price Range
£ 0.8115 - £ 0.7795

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Thread Size
    M6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M2.6 4.0 mm PC Clear

170260400022

Price Range
£ 0.1667 - £ 0.1598

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 8.0 mm PC Clear

170260800022

Price Range
£ 0.1723 - £ 0.1653

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head
Screw Crossed Drive M3 PC Clear

170300400022

Price Range
£ 0.2001 - £ 0.1917

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M3 PC Clear

170302500022

Price Range
£ 0.4599 - £ 0.4405

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M4 PC Clear

170401200022

Price Range
£ 0.2973 - £ 0.2862

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M2 PC Clear

170200800022

Price Range
£ 0.2056 - £ 0.1973

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.1 mm
  • Thread Size
    M2
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M2 PC Clear

170200600022

Price Range
£ 0.2001 - £ 0.1917

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.1 mm
  • Thread Size
    M2
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M3 16.0 mm PC Clear

170031600022

Price Range
£ 0.3376 - £ 0.3238

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head