Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
Series Code :SR1923
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 1.5841 - £ 1.6536 | 280 In stock |
|
M8
|
Clear
|
PC
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
£ 0.1917 - £ 0.2001 | 1374 In stock |
|
M2
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.1653 - £ 0.1723 | 5100 In stock |
|
M2.6
|
Clear
|
PC
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
£ 0.1917 - £ 0.2001 | 500 In stock |
|
M3
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.4405 - £ 0.4599 | 377 In stock |
|
M3
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.2862 - £ 0.2973 | Request the lead time here |
|
M4
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.371 - £ 0.3863 | 404 In stock |
|
M4
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.1973 - £ 0.2056 | 3094 In stock |
|
M5
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.5808 - £ 0.6058 | 1344 In stock |
|
M6
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.7795 - £ 0.8115 | 400 In stock |
|
M6
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 1.0338 - £ 1.0769 | 608 In stock |
|
M8
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.5975 - £ 0.6225 | 1000 In stock |
|
M3
|
Clear
|
PC
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
£ 0.1764 - £ 0.1848 | 8335 In stock |
|
M4
|
Clear
|
PC
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
£ 0.3404 - £ 0.3543 | 2500 In stock |
|
M4
|
Clear
|
PC
|
0.591 in
15.0 mm
|
Crossed Drive
|
||
£ 0.5238 - £ 0.5447 | 1474 In stock |
|
M4
|
Clear
|
PC
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
£ 0.2584 - £ 0.2695 | 200 In stock |
|
M5
|
Clear
|
PC
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
£ 0.3557 - £ 0.371 | 7100 In stock |
|
M5
|
Clear
|
PC
|
0.634 in
16.1 mm
|
Crossed Drive
|
||
£ 1.0547 - £ 1.0991 | 400 In stock |
|
M5
|
Clear
|
PC
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
£ 0.6642 - £ 0.692 | 1895 In stock |
|
M6
|
Clear
|
PC
|
0.591 in
15.0 mm
|
Crossed Drive
|
||
£ 0.9185 - £ 0.9574 | 905 In stock |
|
M6
|
Clear
|
PC
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.