Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
Series Code :SR1923
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.0284 - £ 0.035 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
Natural
|
PA
|
0.197 in
5.0 mm
|
Slotted Drive
|
||
£ 0.0296 - £ 0.0365 | 57990 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.0298 - £ 0.0368 | 130000 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.0323 - £ 0.0398 | 29000 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.0558 - £ 0.0689 | 16500 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.0313 - £ 0.0386 | 1000 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
£ 0.0313 - £ 0.0387 | 15000 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
£ 0.0356 - £ 0.0439 | 22000 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.0552 - £ 0.0681 | 29500 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.0443 - £ 0.0547 | 7000 In stock |
0.024 in
0.6 mm
|
M3.5
|
Natural
|
Nylon
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
£ 0.0317 - £ 0.0392 | 50000 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
£ 0.0351 - £ 0.0433 | 4000 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.0637 - £ 0.0787 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
1.969 in
50.0 mm
|
Slotted Drive
|
||
£ 0.0285 - £ 0.0352 | 35500 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
£ 0.0349 - £ 0.0431 | 34999 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
£ 0.0315 - £ 0.0388 | 975 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
PA
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.0496 - £ 0.0612 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
£ 0.2389 - £ 0.2949 | 1000 In stock |
0.059 in
1.5 mm
|
M10
|
Natural
|
Nylon
|
2.362 in
60.0 mm
|
Slotted Drive
|
||
£ 0.1737 - £ 0.2145 | Request the lead time here |
0.049 in
1.25 mm
|
M8
|
Natural
|
Nylon
|
1.969 in
50.0 mm
|
Slotted Drive
|
||
£ 0.0549 - £ 0.0678 | 1500 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.