Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.
It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Torx Size | Thread Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|
£ 4.6858 - £ 11.0565 | 100 In stock |
TX8
|
M3
|
0.472 in
12.0 mm
|
Star Drive
|
||
£ 4.1462 - £ 4.6595 | 75 In stock |
TX10
|
M4
|
0.315 in
8.0 mm
|
Star Drive
|
||
£ 5.2255 - £ 5.8705 | 100 In stock |
TX15
|
M5
|
1.181 in
30.0 mm
|
Star Drive
|
||
£ 8.4766 - £ 9.5296 | 40 In stock |
TX15
|
M5
|
0.63 in
16.0 mm
|
Star Drive
|
||
£ 11.3461 - £ 12.7676 | 50 In stock |
TX20
|
M6
|
0.472 in
12.0 mm
|
Star Drive
|
||
£ 21.5865 - £ 24.2849 | 40 In stock |
TX20
|
M6
|
1.181 in
30.0 mm
|
Star Drive
|
||
£ 2.0007 - £ 2.2507 | 200 In stock |
TX10
|
M3
|
0.394 in
10.0 mm
|
Star Drive
|
||
£ 2.0007 - £ 2.2507 | 200 In stock |
TX20
|
M4
|
0.236 in
6.0 mm
|
Star Drive
|
||
£ 2.4482 - £ 2.7509 | 250 In stock |
TX20
|
M4
|
0.63 in
16.0 mm
|
Star Drive
|
||
£ 2.3034 - £ 2.5798 | 125 In stock |
TX25
|
M5
|
0.394 in
10.0 mm
|
Star Drive
|
||
£ 3.4749 - £ 3.9092 | 25 In stock |
TX25
|
M5
|
0.984 in
25.0 mm
|
Star Drive
|
||
£ 2.7509 - £ 3.0931 | 125 In stock |
TX30
|
M6
|
0.63 in
16.0 mm
|
Star Drive
|
||
£ 7.213 - £ 8.1213 | 40 In stock |
TX30
|
M6
|
1.575 in
40.0 mm
|
Star Drive
|
||
£ 2.3034 - £ 2.5798 | 200 In stock |
TX8
|
M3
|
0.472 in
12.0 mm
|
Star Drive
|
||
£ 2.4482 - £ 2.7509 | 50 In stock |
TX10
|
M4
|
0.315 in
8.0 mm
|
Star Drive
|
||
£ 2.593 - £ 2.922 | 75 In stock |
TX15
|
M5
|
0.315 in
8.0 mm
|
Star Drive
|
||
£ 6.9498 - £ 7.8185 | 50 In stock |
TX15
|
M5
|
1.181 in
30.0 mm
|
Star Drive
|
||
£ 3.4879 - £ 3.9187 | 50 In stock |
TX8
|
M3
|
0.787 in
20.0 mm
|
Star Drive
|
||
£ 7.7541 - £ 18.3171 | 75 In stock |
TX8
|
M3
|
0.472 in
12.0 mm
|
Star Drive
|
||
1440378 | £ 7.4345 - £ 17.5615 | 125 In stock |
TX10
|
M4
|
0.394 in
10.0 mm
|
Star Drive
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.