Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Thread Length Drive Type View
1440384 £ 11.5617 - £ 13.007 50 In stock
TX15
M5
12.0 mm
Star Drive
£ 18.3709 - £ 20.6639 50 In stock
TX20
M6
16.0 mm
Star Drive
£ 2.4745 - £ 2.7904 125 In stock
TX10
M3
8.0 mm
Star Drive
£ 4.2909 - £ 4.8306 125 In stock
TX10
M3
20.0 mm
Star Drive
£ 3.7908 - £ 4.2778 123 In stock
TX20
M4
12.0 mm
Star Drive
£ 4.7911 - £ 5.3834 125 In stock
TX25
M5
8.0 mm
Star Drive
£ 7.7659 - £ 8.7399 50 In stock
TX25
M5
20.0 mm
Star Drive
£ 10.3984 - £ 11.7015 50 In stock
TX30
M6
12.0 mm
Star Drive
£ 19.7964 - £ 22.271 50 In stock
TX30
M6
30.0 mm
Star Drive
£ 2.8826 - £ 3.2379 100 In stock
TX8
M3
6.0 mm
Star Drive
£ 2.8826 - £ 3.2379 100 In stock
TX10
M4
20.0 mm
Star Drive
1440270 £ 4.6858 - £ 11.0565 98 In stock
TX10
M4
10.0 mm
Star Drive
£ 5.2255 - £ 5.8705 100 In stock
TX15
M5
8.0 mm
Star Drive
£ 11.3461 - £ 12.7676 40 In stock
TX15
M5
20.0 mm
Star Drive
£ 11.3461 - £ 12.7676 60 In stock
TX20
M6
16.0 mm
Star Drive
£ 27.5229 - £ 29.1419 40 In stock
TX20
M6
40.0 mm
Star Drive
£ 2.0007 - £ 2.2507 200 In stock
TX10
M3
12.0 mm
Star Drive
£ 2.1455 - £ 2.4219 250 In stock
TX20
M4
8.0 mm
Star Drive
£ 2.7509 - £ 3.0931 150 In stock
TX20
M4
20.0 mm
Star Drive
£ 2.4482 - £ 2.7509 123 In stock
TX25
M5
12.0 mm
Star Drive
  • of 7
Screw Star Drive M5 12.0 mm PEEK Light Brown

1440384

Price Range
£ 13.007 - £ 11.5617

Stock Levels
50 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
Screw Star Drive M6 16.0 mm PEEK Light Brown

1440390

Price Range
£ 20.6639 - £ 18.3709

Stock Levels
50 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
Screw Star Drive M3 8.0 mm PPS Light Brown

1440234

Price Range
£ 2.7904 - £ 2.4745

Stock Levels
125 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M3 20.0 mm PPS Light Brown

1440238

Price Range
£ 4.8306 - £ 4.2909

Stock Levels
125 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M4 12.0 mm PPS Light Brown

1440242

Price Range
£ 4.2778 - £ 3.7908

Stock Levels
123 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    3.1 mm
  • Material
    PPS
  • Drive Type
    Star Drive
  • Head Style
    Low Head
Screw Star Drive M5 8.0 mm PPS Light Brown

1440246

Price Range
£ 5.3834 - £ 4.7911

Stock Levels
125 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    3.7 mm
  • Head Diameter
    8.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M5 20.0 mm PPS Light Brown

1440250

Price Range
£ 8.7399 - £ 7.7659

Stock Levels
50 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    3.7 mm
  • Head Diameter
    8.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M6 12.0 mm PPS Light Brown

1440254

Price Range
£ 11.7015 - £ 10.3984

Stock Levels
50 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M6 30.0 mm PPS Light Brown

1440258

Price Range
£ 22.271 - £ 19.7964

Stock Levels
50 In stock
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M3 6.0 mm PPS Light Brown

1440262

Price Range
£ 3.2379 - £ 2.8826

Stock Levels
100 In stock
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M4 20.0 mm PPS Light Brown

1440266

Price Range
£ 3.2379 - £ 2.8826

Stock Levels
100 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M4 10.0 mm PPS Light Brown

1440270

Price Range
£ 11.0565 - £ 4.6858

Stock Levels
98 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M5 8.0 mm PPS Light Brown

1440274

Price Range
£ 5.8705 - £ 5.2255

Stock Levels
100 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M5 20.0 mm PPS Light Brown

1440278

Price Range
£ 12.7676 - £ 11.3461

Stock Levels
40 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M6 16.0 mm PPS Light Brown

1440282

Price Range
£ 12.7676 - £ 11.3461

Stock Levels
60 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M6 40.0 mm PPS Light Brown

1440286

Price Range
£ 29.1419 - £ 27.5229

Stock Levels
40 In stock
Attributes
  • Thread Length
    40.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M3 12.0 mm Reny Black

1440729

Price Range
£ 2.2507 - £ 2.0007

Stock Levels
200 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Screw Star Drive M4 8.0 mm Reny Black

1440733

Price Range
£ 2.4219 - £ 2.1455

Stock Levels
250 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    3.1 mm
  • Material
    Reny
  • Drive Type
    Star Drive
  • Head Style
    Low Head
Screw Star Drive M4 20.0 mm Reny Black

1440737

Price Range
£ 3.0931 - £ 2.7509

Stock Levels
150 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    3.1 mm
  • Material
    Reny
  • Drive Type
    Star Drive
  • Head Style
    Low Head
Screw Star Drive M5 12.0 mm Reny Black

1440741

Price Range
£ 2.7509 - £ 2.4482

Stock Levels
123 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    3.7 mm
  • Head Diameter
    8.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive