Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Thread Length Drive Type View
£ 6.1995 - £ 6.9761 20 In stock
TX25
M5
30.0 mm
Star Drive
£ 3.1721 - £ 3.567 Request the lead time here
TX30
M6
20.0 mm
Star Drive
£ 2.0007 - £ 2.2507 50 In stock
TX8
M3
6.0 mm
Star Drive
£ 2.4482 - £ 2.7509 150 In stock
TX8
M3
16.0 mm
Star Drive
£ 2.6456 - £ 2.9747 25 In stock
TX10
M3
10.0 mm
Star Drive
£ 2.6456 - £ 2.9747 125 In stock
TX20
M4
6.0 mm
Star Drive
£ 4.2909 - £ 4.8306 75 In stock
TX20
M4
16.0 mm
Star Drive
£ 4.7911 - £ 5.3834 125 In stock
TX25
M5
10.0 mm
Star Drive
£ 10.3984 - £ 11.7015 50 In stock
TX25
M5
25.0 mm
Star Drive
£ 10.3984 - £ 11.7015 50 In stock
TX30
M6
16.0 mm
Star Drive
£ 23.7452 - £ 26.7068 50 In stock
TX30
M6
40.0 mm
Star Drive
£ 3.6065 - £ 4.054 100 In stock
TX8
M3
8.0 mm
Star Drive
£ 3.2379 - £ 3.646 75 In stock
TX10
M4
25.0 mm
Star Drive
£ 5.2255 - £ 5.8705 Request the lead time here
TX10
M4
12.0 mm
Star Drive
£ 2.593 - £ 2.922 Request the lead time here
TX10
M4
12.0 mm
Star Drive
£ 5.752 - £ 13.5985 98 In stock
TX15
M5
10.0 mm
Star Drive
£ 14.0444 - £ 15.795 40 In stock
TX15
M5
25.0 mm
Star Drive
£ 14.0444 - £ 15.795 40 In stock
TX20
M6
20.0 mm
Star Drive
£ 1.6979 - £ 1.9085 113 In stock
TX10
M3
6.0 mm
Star Drive
£ 2.1455 - £ 2.4219 250 In stock
TX10
M3
16.0 mm
Star Drive
  • of 7
Screw Star Drive M5 30.0 mm Reny Black

1440745

Price Range
£ 6.9761 - £ 6.1995

Stock Levels
20 In stock
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    3.7 mm
  • Head Diameter
    8.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Screw Star Drive M6 20.0 mm Reny Black

1440749

Price Range
£ 3.567 - £ 3.1721

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Screw Star Drive M3 6.0 mm Reny Black

1440753

Price Range
£ 2.2507 - £ 2.0007

Stock Levels
50 In stock
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Screw Star Drive M3 16.0 mm Reny Black

1440757

Price Range
£ 2.7509 - £ 2.4482

Stock Levels
150 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Screw Star Drive M3 10.0 mm PPS Light Brown

1440235

Price Range
£ 2.9747 - £ 2.6456

Stock Levels
25 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M4 6.0 mm PPS Light Brown

1440239

Price Range
£ 2.9747 - £ 2.6456

Stock Levels
125 In stock
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    3.1 mm
  • Material
    PPS
  • Drive Type
    Star Drive
  • Head Style
    Low Head
Screw Star Drive M4 16.0 mm PPS Light Brown

1440243

Price Range
£ 4.8306 - £ 4.2909

Stock Levels
75 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    3.1 mm
  • Material
    PPS
  • Drive Type
    Star Drive
  • Head Style
    Low Head
Screw Star Drive M5 10.0 mm PPS Light Brown

1440247

Price Range
£ 5.3834 - £ 4.7911

Stock Levels
125 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    3.7 mm
  • Head Diameter
    8.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M5 25.0 mm PPS Light Brown

1440251

Price Range
£ 11.7015 - £ 10.3984

Stock Levels
50 In stock
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    3.7 mm
  • Head Diameter
    8.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M6 16.0 mm PPS Light Brown

1440255

Price Range
£ 11.7015 - £ 10.3984

Stock Levels
50 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M6 40.0 mm PPS Light Brown

1440259

Price Range
£ 26.7068 - £ 23.7452

Stock Levels
50 In stock
Attributes
  • Thread Length
    40.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M3 8.0 mm PPS Light Brown

1440263

Price Range
£ 4.054 - £ 3.6065

Stock Levels
100 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M4 25.0 mm PPS Light Brown

1440267

Price Range
£ 3.646 - £ 3.2379

Stock Levels
75 In stock
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M4 12.0 mm PPS Light Brown

1440271

Price Range
£ 5.8705 - £ 5.2255

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M4 12.0 mm Reny Black

1440762

Price Range
£ 2.922 - £ 2.593

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Screw Star Drive M5 10.0 mm PPS Light Brown

1440275

Price Range
£ 13.5985 - £ 5.752

Stock Levels
98 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M5 25.0 mm PPS Light Brown

1440279

Price Range
£ 15.795 - £ 14.0444

Stock Levels
40 In stock
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M6 20.0 mm PPS Light Brown

1440283

Price Range
£ 15.795 - £ 14.0444

Stock Levels
40 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Screw Star Drive M3 6.0 mm Reny Black

1440726

Price Range
£ 1.9085 - £ 1.6979

Stock Levels
113 In stock
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Screw Star Drive M3 16.0 mm Reny Black

1440730

Price Range
£ 2.4219 - £ 2.1455

Stock Levels
250 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive