Quantity | Unit price |
---|---|
1000 + | £ 0.3182 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Length | 25.0 mm |
---|---|
Thread Length | 0.984 in |
Thread Size | M8 |
Drive Type | Slotted Drive |
Head Type | Mushroom Head |
Colour | Natural |
Material | Nylon |
Commodity Code | 3926909790 |
Screw Type | Machine Screw |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.