Menu Search

Machine Screws - Mushroom

In stock

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: PC, Nylon, PA
  • Colour: Clear, Natural, Black, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
103 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.3613 - £ 0.3613 30960 In stock
M8
20.0 mm
Slotted Drive
£ 0.3738 - £ 0.3738 1000 In stock
M8
35.0 mm
Slotted Drive
£ 0.1987 - £ 0.1987 18000 In stock
M6
10.0 mm
Slotted Drive
£ 0.2806 - £ 0.2806 Request the lead time here
M8
16.0 mm
Slotted Drive
0870710000VR £ 0.1202 - £ 0.1245 3593 In stock
M8
30.0 mm
Cruciformed Drive
£ 0.1132 - £ 0.1171 32025 In stock
M8
20.0 mm
Cruciformed Drive
£ 0.1013 - £ 0.1013 23610 In stock
M4
8.0 mm
Slotted Drive
0170210000VR £ 0.1013 - £ 0.1013 756 In stock
M4
16.0 mm
Slotted Drive
0170270000VR £ 0.1514 - £ 0.1514 26265 In stock
M5
8.0 mm
Slotted Drive
0170310000VR £ 0.1514 - £ 0.1514 12531 In stock
M5
16.0 mm
Slotted Drive
£ 0.1709 - £ 0.1709 17620 In stock
M5
25.0 mm
Slotted Drive
£ 0.1987 - £ 0.1987 14638 In stock
M6
6.5 mm
Slotted Drive
£ 0.207 - £ 0.207 11022 In stock
M6
12.0 mm
Slotted Drive
£ 0.1013 - £ 0.1013 30319 In stock
M4
10.0 mm
Slotted Drive
£ 0.1238 - £ 0.1238 10459 In stock
M4
10.0 mm
Slotted Drive
£ 0.1051 - £ 0.1051 11852 In stock
M4
20.0 mm
Slotted Drive
£ 0.1862 - £ 0.1862 6955 In stock
M5
10.0 mm
Slotted Drive
£ 0.1611 - £ 0.1611 25005 In stock
M5
20.0 mm
Slotted Drive
£ 0.2153 - £ 0.2153 8700 In stock
M5
30.0 mm
Slotted Drive
£ 0.1987 - £ 0.1987 22298 In stock
M6
10.0 mm
Slotted Drive
  • of 6
Screw Slotted Drive M8 20.0 mm Nylon Black

0170690001VR

Price Range
£ 0.3613 - £ 0.3613

Stock Levels
30960 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M8 35.0 mm Nylon Natural

0170720000VR

Price Range
£ 0.3738 - £ 0.3738

Stock Levels
1000 In stock
Attributes
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 10.0 mm PC Clear

0170421700VR

Price Range
£ 0.1987 - £ 0.1987

Stock Levels
18000 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Clear
Screw Slotted Drive M8 16.0 mm PC Clear

0170681700VR

Price Range
£ 0.2806 - £ 0.2806

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Clear
Screw Cruciformed Drive M8 30.0 mm PA Natural

0870710000VR

Price Range
£ 0.1245 - £ 0.1202

Stock Levels
3593 In stock
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Drive Type
    Cruciformed Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Cruciformed Drive M8 20.0 mm PA Natural

0870690000VR

Price Range
£ 0.1171 - £ 0.1132

Stock Levels
32025 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Drive Type
    Cruciformed Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M4 8.0 mm Nylon Natural

0170170000VR

Price Range
£ 0.1013 - £ 0.1013

Stock Levels
23610 In stock
Attributes
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M4 16.0 mm Nylon Natural

0170210000VR

Price Range
£ 0.1013 - £ 0.1013

Stock Levels
756 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 8.0 mm Nylon Natural

0170270000VR

Price Range
£ 0.1514 - £ 0.1514

Stock Levels
26265 In stock
Attributes
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 16.0 mm Nylon Natural

0170310000VR

Price Range
£ 0.1514 - £ 0.1514

Stock Levels
12531 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 25.0 mm Nylon Natural

0170340000VR

Price Range
£ 0.1709 - £ 0.1709

Stock Levels
17620 In stock
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 6.5 mm Nylon Natural

0170390000VR

Price Range
£ 0.1987 - £ 0.1987

Stock Levels
14638 In stock
Attributes
  • Thread Length
    6.5 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 12.0 mm Nylon Natural

0170430000VR

Price Range
£ 0.207 - £ 0.207

Stock Levels
11022 In stock
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M4 10.0 mm Nylon Natural

0170180000VR

Price Range
£ 0.1013 - £ 0.1013

Stock Levels
30319 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M4 10.0 mm Nylon Black

0170180001VR

Price Range
£ 0.1238 - £ 0.1238

Stock Levels
10459 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M4 20.0 mm Nylon Natural

0170220000VR

Price Range
£ 0.1051 - £ 0.1051

Stock Levels
11852 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 10.0 mm Nylon Black

0170280001VR

Price Range
£ 0.1862 - £ 0.1862

Stock Levels
6955 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M5 20.0 mm Nylon Natural

0170330000VR

Price Range
£ 0.1611 - £ 0.1611

Stock Levels
25005 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 30.0 mm Nylon Black

0170350001VR

Price Range
£ 0.2153 - £ 0.2153

Stock Levels
8700 In stock
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M6 10.0 mm Nylon Natural

0170420000VR

Price Range
£ 0.1987 - £ 0.1987

Stock Levels
22298 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural