Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|
£ 0.2529 - £ 0.2529 | 18359 In stock |
M6
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.2376 - £ 0.2376 | 9400 In stock |
M6
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.3627 - £ 0.3627 | 6200 In stock |
M6
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
£ 0.0989 - £ 0.1024 | 26466 In stock |
M8
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.2946 - £ 0.2946 | 7970 In stock |
M8
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.4113 - £ 0.4113 | 22891 In stock |
M8
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.1764 - £ 0.1764 | 7000 In stock |
M5
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.2515 - £ 0.2515 | 3000 In stock |
M6
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.1459 - £ 0.1584 | 5376 In stock |
M8
|
1.181 in
30.0 mm
|
Cruciformed Drive
|
||
£ 0.1374 - £ 0.1486 | 20794 In stock |
M8
|
0.787 in
20.0 mm
|
Cruciformed Drive
|
||
£ 0.1238 - £ 0.1238 | 14298 In stock |
M4
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.1514 - £ 0.1514 | 14742 In stock |
M5
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.1862 - £ 0.1862 | 42518 In stock |
M5
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.1764 - £ 0.1764 | 24360 In stock |
M5
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.1987 - £ 0.1987 | 8030 In stock |
M6
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
£ 0.207 - £ 0.207 | 10198 In stock |
M6
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.2292 - £ 0.2292 | 400 In stock |
M6
|
0.866 in
22.0 mm
|
Slotted Drive
|
||
£ 0.2959 - £ 0.2959 | 5881 In stock |
M6
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
£ 0.5086 - £ 0.5086 | 4465 In stock |
M6
|
3.15 in
80.0 mm
|
Slotted Drive
|
||
0170680001VR | £ 0.3529 - £ 0.3529 | 22650 In stock |
M8
|
0.63 in
16.0 mm
|
Slotted Drive
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.