Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|
£ 0.3349 - £ 0.3349 | 11081 In stock |
M8
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.1486 - £ 0.1514 | 15519 In stock |
M5
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.2376 - £ 0.2376 | 50 In stock |
M6
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.3738 - £ 0.3738 | Request the lead time here |
M8
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
£ 0.1154 - £ 0.1195 | 122991 In stock |
M8
|
0.984 in
25.0 mm
|
Cruciformed Drive
|
||
£ 0.0472 - £ 0.0492 | 750 In stock |
M4
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.0496 - £ 0.0516 | Request the lead time here |
M5
|
0.394 in
10. mm
|
Slotted Drive
|
||
£ 0.1026 - £ 0.107 | Request the lead time here |
M6
|
0.866 in
22.0 mm
|
Slotted Drive
|
||
£ 0.0678 - £ 0.0707 | 167 In stock |
M4
|
0.394 in
10. mm
|
Slotted Drive
|
||
£ 0.1097 - £ 0.1143 | 553 In stock |
M6
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
£ 0.1289 - £ 0.1343 | Request the lead time here |
M5
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
£ 0.1024 - £ 0.1065 | 536 In stock |
M6
|
0.256 in
6.5 mm
|
Slotted Drive
|
||
£ 0.1339 - £ 0.1389 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.1035 - £ 0.1078 | Request the lead time here |
M6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.045 - £ 0.0468 | Request the lead time here |
M4
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.0497 - £ 0.0518 | 50 In stock |
M5
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.0518 - £ 0.054 | 5500 In stock |
M5
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.1281 - £ 0.1334 | Request the lead time here |
M6
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
£ 0.0867 - £ 0.0903 | Request the lead time here |
M5
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.1025 - £ 0.1068 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.