Menu Search

Machine Screws - Mushroom

In stock

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: PC, Nylon, PA
  • Colour: Clear, Natural, Black, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
103 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.1097 - £ 0.1143 553 In stock
M6
12.0 mm
Slotted Drive
£ 0.045 - £ 0.0468 Request the lead time here
M4 
10.0 mm
Slotted Drive
£ 0.0497 - £ 0.0518 50 In stock
M5 
10.0 mm
Slotted Drive
£ 0.1289 - £ 0.1343 Request the lead time here
M5
40.0 mm
Slotted Drive
£ 0.1024 - £ 0.1065 536 In stock
M6
6.5 mm
Slotted Drive
£ 0.1339 - £ 0.1389 Request the lead time here
M5 
30.0 mm
Slotted Drive
£ 0.1035 - £ 0.1078 Request the lead time here
M6 
20.0 mm
Slotted Drive
£ 0.0496 - £ 0.0516 Request the lead time here
M5
10. mm
Slotted Drive
£ 0.1026 - £ 0.107 Request the lead time here
M6
22.0 mm
Slotted Drive
£ 0.0518 - £ 0.054 5500 In stock
M5
20.0 mm
Slotted Drive
£ 0.1281 - £ 0.1334 Request the lead time here
M6
40.0 mm
Slotted Drive
£ 0.0867 - £ 0.0903 Request the lead time here
M5
25.0 mm
Slotted Drive
£ 0.1025 - £ 0.1068 Request the lead time here
M6 
10.0 mm
Slotted Drive
£ 0.0632 - £ 0.0658 Request the lead time here
M4
12.0 mm
Slotted Drive
£ 0.0508 - £ 0.053 250 In stock
M5
12.0 mm
Slotted Drive
£ 0.065 - £ 0.0678 149 In stock
M6
10.0 mm
Slotted Drive
£ 0.1128 - £ 0.1175 Request the lead time here
M6
30.0 mm
Slotted Drive
£ 0.035 - £ 0.0365 125 In stock
M4 
16.0 mm
Slotted Drive
£ 0.1134 - £ 0.1181 250 In stock
M6 
30.0 mm
Slotted Drive
£ 0.064 - £ 0.0667 621 In stock
M4
6.0 mm
Slotted Drive
  • of 6
Screw Slotted Drive M6 12.0 mm Nylon Natural

276601200002

Price Range
£ 0.1143 - £ 0.1097

Stock Levels
553 In stock
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M4  10.0 mm Nylon Black

276401059902

Price Range
£ 0.0468 - £ 0.045

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M4 
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M5  10.0 mm Nylon Black

276501059902

Price Range
£ 0.0518 - £ 0.0497

Stock Levels
50 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M5 
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M5 40.0 mm Nylon Natural

276504000002

Price Range
£ 0.1343 - £ 0.1289

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 6.5 mm Nylon Natural

276606500002

Price Range
£ 0.1065 - £ 0.1024

Stock Levels
536 In stock
Attributes
  • Thread Length
    6.5 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5  30.0 mm Nylon Black

276503059902

Price Range
£ 0.1389 - £ 0.1339

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M5 
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M6  20.0 mm Nylon Black

276602059902

Price Range
£ 0.1078 - £ 0.1035

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M6 
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M5 10. mm Nylon Natural

276501000002

Price Range
£ 0.0516 - £ 0.0496

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10. mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 22.0 mm Nylon Natural

276602200002

Price Range
£ 0.107 - £ 0.1026

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    22.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 20.0 mm Nylon Natural

276502000002

Price Range
£ 0.054 - £ 0.0518

Stock Levels
5500 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 40.0 mm Nylon Natural

276604000002

Price Range
£ 0.1334 - £ 0.1281

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 25.0 mm Nylon Natural

276502500002

Price Range
£ 0.0903 - £ 0.0867

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6  10.0 mm Nylon Black

276601059902

Price Range
£ 0.1068 - £ 0.1025

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M6 
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M4 12.0 mm Nylon Natural

276401200002

Price Range
£ 0.0658 - £ 0.0632

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 12.0 mm Nylon Natural

276501200002

Price Range
£ 0.053 - £ 0.0508

Stock Levels
250 In stock
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 10.0 mm Nylon Natural

276601000002

Price Range
£ 0.0678 - £ 0.065

Stock Levels
149 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 30.0 mm Nylon Natural

276603000002

Price Range
£ 0.1175 - £ 0.1128

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M4  16.0 mm Nylon Black

276401659902

Price Range
£ 0.0365 - £ 0.035

Stock Levels
125 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M4 
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M6  30.0 mm Nylon Black

276603059902

Price Range
£ 0.1181 - £ 0.1134

Stock Levels
250 In stock
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M6 
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M4 6.0 mm Nylon Natural

276406000002

Price Range
£ 0.0667 - £ 0.064

Stock Levels
621 In stock
Attributes
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural