Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.0304 - £ 0.0375 | Request the lead time here |
M3 x 0.5
|
0.693 in
17.6 mm
|
Crossed Drive
|
||
| £ 0.1619 - £ 0.1999 | Request the lead time here |
M8 x 1.25
|
0.134 in
3.4 mm
|
Crossed Drive
|
||
| £ 0.037 - £ 0.0457 | Request the lead time here |
M5 x 0.8
|
0.634 in
16.1 mm
|
Crossed Drive
|
||
| £ 0.0563 - £ 0.0695 | 2801 In stock |
M6 x 1.0
|
0.602 in
15.3 mm
|
Crossed Drive
|
||
| £ 0.0412 - £ 0.0508 | Request the lead time here |
M6 x 1.0
|
0.13 in
3.3 mm
|
Crossed Drive
|
||
| £ 0.0325 - £ 0.0401 | Request the lead time here |
M4 x 0.7
|
0.484 in
12.3 mm
|
Crossed Drive
|
||
| £ 0.0296 - £ 0.0366 | Request the lead time here |
M2.5 x 0.45
|
0.327 in
8.3 mm
|
Crossed Drive
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
M3 x 0.5
|
0.89 in
22.6 mm
|
Crossed Drive
|
||
| £ 0.0317 - £ 0.0392 | 2000 In stock |
M3.5 x 0.6
|
0.272 in
6.9 mm
|
Crossed Drive
|
||
| £ 0.032 - £ 0.0395 | Request the lead time here |
M3.5 x 0.6
|
0.862 in
21.9 mm
|
Crossed Drive
|
||
| 10296097 | £ 0.0289 - £ 0.0357 | Request the lead time here |
M3 x 0.5
|
0.102 in
2.6 mm
|
Crossed Drive
|
|
| £ 0.0299 - £ 0.0369 | Request the lead time here |
M3 x 0.5
|
0.378 in
9.6 mm
|
Crossed Drive
|
||
| £ 0.0317 - £ 0.0392 | Request the lead time here |
M3.5 x 0.6
|
0.665 in
16.9 mm
|
Crossed Drive
|
||
| £ 0.0315 - £ 0.039 | Request the lead time here |
M3.5 x 0.6
|
0.508 in
12.9 mm
|
Crossed Drive
|
||
| £ 0.0304 - £ 0.0375 | 2000 In stock |
M3.5 x 0.6
|
0.114 in
2.9 mm
|
Crossed Drive
|
||
| £ 0.0319 - £ 0.0395 | Request the lead time here |
M4 x 0.7
|
0.169 in
4.3 mm
|
Crossed Drive
|
||
| £ 0.0294 - £ 0.0362 | 2000 In stock |
M3 x 0.5
|
0.22 in
5.6 mm
|
Crossed Drive
|
||
| £ 0.0347 - £ 0.0429 | Request the lead time here |
M5 x 0.8
|
0.083 in
2.1 mm
|
Crossed Drive
|
||
| £ 0.0296 - £ 0.0366 | 2970 In stock |
M3 x 0.5
|
0.299 in
7.6 mm
|
Crossed Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
M3.5 x 0.6
|
0.075 in
1.9 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue