Menu Search

Machine Screws - Oval

In stock

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.0313 - £ 0.0387 2000 In stock
M4
8.0 mm
Slotted Drive
£ 0.0456 - £ 0.0563 1000 In stock
M4
35.0 mm
Slotted Drive
£ 0.0311 - £ 0.0384 1000 In stock
M3.5
20.0 mm
Slotted Drive
£ 0.0288 - £ 0.0355 3000 In stock
M3
8.0 mm
Slotted Drive
£ 0.0284 - £ 0.035 1000 In stock
M2
5.0 mm
Slotted Drive
£ 0.0292 - £ 0.036 2000 In stock
M2
11.0 mm
Slotted Drive
£ 0.0293 - £ 0.0362 2000 In stock
M2.5
12.0 mm
Slotted Drive
£ 0.0562 - £ 0.0694 500 In stock
M6
25.0 mm
Slotted Drive
£ 0.0309 - £ 0.0382 1000 In stock
M3.5
16.0 mm
Slotted Drive
£ 0.1737 - £ 0.2145 1000 In stock
M8
50.0 mm
Slotted Drive
£ 0.0341 - £ 0.0421 2000 In stock
M5
6.0 mm
Slotted Drive
£ 0.0346 - £ 0.0427 4000 In stock
M5
10.0 mm
Slotted Drive
£ 0.0349 - £ 0.0431 2000 In stock
M5
12.0 mm
Slotted Drive
£ 0.0558 - £ 0.0689 1000 In stock
M6
20.0 mm
Slotted Drive
£ 0.0288 - £ 0.0355 1000 In stock
M2
8.0 mm
Slotted Drive
£ 0.0288 - £ 0.0355 2000 In stock
M2.5
8.0 mm
Slotted Drive
£ 0.029 - £ 0.0359 2000 In stock
M2.5
10.0 mm
Slotted Drive
£ 0.0293 - £ 0.0362 1000 In stock
M3
12.0 mm
Slotted Drive
£ 0.0304 - £ 0.0375 2000 In stock
M3
30.0 mm
Slotted Drive
£ 0.0293 - £ 0.0362 2000 In stock
M2
12.0 mm
Slotted Drive
  • of 7
Screw Slotted Drive M4 8.0 mm Nylon Natural

50M040070L008

Price Range
£ 0.0387 - £ 0.0313

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M4 35.0 mm Nylon Natural

50M040070L035

Price Range
£ 0.0563 - £ 0.0456

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    35.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M3.5 20.0 mm Nylon Natural

50M035060L020

Price Range
£ 0.0384 - £ 0.0311

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    20.0 mm
  • Thread Size
    M3.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M3 8.0 mm Nylon Natural

50M030050L008

Price Range
£ 0.0355 - £ 0.0288

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M2 5.0 mm Nylon Natural

50M020040L005

Price Range
£ 0.035 - £ 0.0284

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    5.0 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M2 11.0 mm Nylon Natural

50M020040L011

Price Range
£ 0.036 - £ 0.0292

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    11.0 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M2.5 12.0 mm Nylon Natural

50M025045L012

Price Range
£ 0.0362 - £ 0.0293

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    12.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M6 25.0 mm Nylon Natural

50M060100L025

Price Range
£ 0.0694 - £ 0.0562

Stock Levels
500 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M3.5 16.0 mm Nylon Natural

50M035060L016

Price Range
£ 0.0382 - £ 0.0309

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    16.0 mm
  • Thread Size
    M3.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M8 50.0 mm Nylon Natural

50M080125L050

Price Range
£ 0.2145 - £ 0.1737

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    50.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M5 6.0 mm Nylon Natural

50M050080L006

Price Range
£ 0.0421 - £ 0.0341

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    6.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M5 10.0 mm Nylon Natural

50M050080L010

Price Range
£ 0.0427 - £ 0.0346

Stock Levels
4000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M5 12.0 mm Nylon Natural

50M050080L012

Price Range
£ 0.0431 - £ 0.0349

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M6 20.0 mm Nylon Natural

50M060100L020

Price Range
£ 0.0689 - £ 0.0558

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M2 8.0 mm Nylon Natural

50M020040L008

Price Range
£ 0.0355 - £ 0.0288

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    8.0 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M2.5 8.0 mm Nylon Natural

50M025045L008

Price Range
£ 0.0355 - £ 0.0288

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    8.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M2.5 10.0 mm Nylon Natural

50M025045L010

Price Range
£ 0.0359 - £ 0.029

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    10.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M3 12.0 mm Nylon Natural

50M030050L012

Price Range
£ 0.0362 - £ 0.0293

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M3 30.0 mm Nylon Natural

50M030050L030

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    30.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M2 12.0 mm Nylon Natural

50M020040L012

Price Range
£ 0.0362 - £ 0.0293

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    12.0 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Full Material
    Nylon 6/6