Menu Search

Machine Screws - Oval

In stock

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.1587 - £ 0.1959 2988 In stock
M8
10.0 mm
Crossed Drive
£ 0.1637 - £ 0.2021 3000 In stock
M8
30.0 mm
Crossed Drive
£ 0.1996 - £ 0.2464 3000 In stock
M10
35.0 mm
Crossed Drive
£ 0.0284 - £ 0.035 Request the lead time here
M2.5
5.0 mm
Crossed Drive
£ 0.0293 - £ 0.0362 2000 In stock
M2.5
12.0 mm
Crossed Drive
50M030050M005 £ 0.0284 - £ 0.035 Request the lead time here
M3
5.0 mm
Crossed Drive
£ 0.0293 - £ 0.0362 1540 In stock
M3
12.0 mm
Crossed Drive
£ 0.0298 - £ 0.0368 2000 In stock
M3.5
6.0 mm
Crossed Drive
£ 0.0309 - £ 0.0382 3000 In stock
M3.5
16.0 mm
Crossed Drive
£ 0.0313 - £ 0.0386 3000 In stock
M4
6.0 mm
Crossed Drive
£ 0.0321 - £ 0.0397 4000 In stock
M4
20.0 mm
Crossed Drive
£ 0.0346 - £ 0.0427 3000 In stock
M5
10.0 mm
Crossed Drive
£ 0.0482 - £ 0.0595 1500 In stock
M5
25.0 mm
Crossed Drive
£ 0.0547 - £ 0.0675 2500 In stock
M6
10.0 mm
Crossed Drive
£ 0.0562 - £ 0.0694 Request the lead time here
M6
25.0 mm
Crossed Drive
£ 0.1621 - £ 0.2002 2988 In stock
M8
16.0 mm
Crossed Drive
£ 0.1737 - £ 0.2145 1500 In stock
M8
50.0 mm
Crossed Drive
£ 0.0282 - £ 0.0349 2000 In stock
M2.5
4.0 mm
Crossed Drive
£ 0.0282 - £ 0.0349 1000 In stock
M2
4.0 mm
Slotted Drive
£ 0.0284 - £ 0.035 2000 In stock
M2.5
5.0 mm
Slotted Drive
  • of 7
Screw Crossed Drive M8 10.0 mm Nylon Natural

50M080125M010

Price Range
£ 0.1959 - £ 0.1587

Stock Levels
2988 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 30.0 mm Nylon Natural

50M080125M030

Price Range
£ 0.2021 - £ 0.1637

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M10 35.0 mm Nylon Natural

50M100150M035

Price Range
£ 0.2464 - £ 0.1996

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    35.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 5.0 mm Nylon Natural

50M025045M005

Price Range
£ 0.035 - £ 0.0284

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    5.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 12.0 mm Nylon Natural

50M025045M012

Price Range
£ 0.0362 - £ 0.0293

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    12.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 5.0 mm Nylon Natural

50M030050M005

Price Range
£ 0.035 - £ 0.0284

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 12.0 mm Nylon Natural

50M030050M012

Price Range
£ 0.0362 - £ 0.0293

Stock Levels
1540 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 6.0 mm Nylon Natural

50M035060M006

Price Range
£ 0.0368 - £ 0.0298

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    6.0 mm
  • Thread Size
    M3.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 16.0 mm Nylon Natural

50M035060M016

Price Range
£ 0.0382 - £ 0.0309

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    16.0 mm
  • Thread Size
    M3.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M4 6.0 mm Nylon Natural

50M040070M006

Price Range
£ 0.0386 - £ 0.0313

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M4 20.0 mm Nylon Natural

50M040070M020

Price Range
£ 0.0397 - £ 0.0321

Stock Levels
4000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M5 10.0 mm Nylon Natural

50M050080M010

Price Range
£ 0.0427 - £ 0.0346

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M5 25.0 mm Nylon Natural

50M050080M025

Price Range
£ 0.0595 - £ 0.0482

Stock Levels
1500 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 10.0 mm Nylon Natural

50M060100M010

Price Range
£ 0.0675 - £ 0.0547

Stock Levels
2500 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 25.0 mm Nylon Natural

50M060100M025

Price Range
£ 0.0694 - £ 0.0562

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 16.0 mm Nylon Natural

50M080125M016

Price Range
£ 0.2002 - £ 0.1621

Stock Levels
2988 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 50.0 mm Nylon Natural

50M080125M050

Price Range
£ 0.2145 - £ 0.1737

Stock Levels
1500 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    50.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 4.0 mm Nylon Natural

50M025045M004

Price Range
£ 0.0349 - £ 0.0282

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    4.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M2 4.0 mm Nylon Natural

50M020040L004

Price Range
£ 0.0349 - £ 0.0282

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    4.0 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M2.5 5.0 mm Nylon Natural

50M025045L005

Price Range
£ 0.035 - £ 0.0284

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 ° up to 92
  • Thread Length
    5.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6