Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|
£ 0.0314 - £ 0.0388 | Request the lead time here |
M3.5
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
£ 0.0315 - £ 0.0388 | 2992 In stock |
M4
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
£ 0.0341 - £ 0.0421 | 2000 In stock |
M5
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
£ 0.0351 - £ 0.0433 | Request the lead time here |
M5
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
£ 0.0496 - £ 0.0612 | Request the lead time here |
M5
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
£ 0.0552 - £ 0.0681 | 2000 In stock |
M6
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
£ 0.0587 - £ 0.0724 | 2500 In stock |
M6
|
1.772 in
45.0 mm
|
Crossed Drive
|
||
50M080125M025 | £ 0.1634 - £ 0.2018 | 2000 In stock |
M8
|
0.984 in
25.0 mm
|
Crossed Drive
|
|
£ 0.1845 - £ 0.2278 | 3000 In stock |
M10
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
£ 0.0285 - £ 0.0352 | Request the lead time here |
M2.5
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
£ 0.0296 - £ 0.0365 | 2000 In stock |
M2.5
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
£ 0.0285 - £ 0.0352 | 3990 In stock |
M3
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
£ 0.0296 - £ 0.0365 | Request the lead time here |
M3
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
£ 0.03 - £ 0.0371 | 6000 In stock |
M3.5
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
£ 0.0311 - £ 0.0384 | 3000 In stock |
M3.5
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
£ 0.0313 - £ 0.0387 | Request the lead time here |
M4
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
£ 0.0323 - £ 0.0398 | 2000 In stock |
M4
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
£ 0.0349 - £ 0.0431 | 900 In stock |
M5
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
£ 0.049 - £ 0.0605 | 500 In stock |
M5
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
£ 0.0549 - £ 0.0678 | 2000 In stock |
M6
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.